Clamp straps slotted heel (K0001) (K0001.06)

Clamp straps slotted heel (K0001) K0001.06

Product Details:

Manufacturer part number: K0001.06

Brand: KIPP

Price: 12.22

Delivery time: 4 Days


Technical Data:

A: 10 mm

B=Width: 16 mm

D: 7 mm

H=Height: 10 mm

H1: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0001.06

Part Number
K0001.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
D
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
F
(kN)

12.22 €

1 4 Days 101671034017101.64.82

Loading...

  1. 1

Basic information

Main material High carbon steel

This page is Clamp straps slotted heel (K0001), part number K0001.06.
You can find the detail information about specifications and dimensions on part number K0001.06.

Variation of this product

Part Number
K0001.05
K0001.051
K0001.061
K0001.08
K0001.081
K0001.10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B=Width
(mm)
D
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
F
(kN)

10.74 €

1 4 Days 8125.583321481.23.42

11.57 €

1 4 Days 13125.583502381.23.42

12.22 €

1 4 Days 171671036329101.64.82

12.89 €

1 4 Days 1220912450221228.77

15.55 €

1 4 Days 2120912480371228.77

18.14 €

1 4 Days 162511164.56328162.513.9

Tech Support