Gateway for indexing plunger with status sensor (K1494)

Gateway for indexing plunger with status sensor (K1494)
· Enables actuation-dependent process control

· Process stability

· Easily integrated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1494.01

Part Number
K1494.01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

670.88 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 90 B1(mm) 103.4 B2(mm) 108
H=Height(mm) 58.5 H1(mm) 122 H2(mm) 82.5
L=Length(mm) 107 Output signal Relais

This page is Gateway for indexing plunger with status sensor (K1494), part number K1494.01.
You can find the detail information about specifications and dimensions on part number K1494.01.

Tech Support