Reducing bushings (K0412)

Reducing bushings (K0412)
· For diameter compensation between position indicator and adjustment spindle

· Application sectors: machine construction, measuring equipment

· Various versions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0412.1006
K0412.1008
K0412.1406
K0412.1408
K0412.1410
K0412.1412
K0412.2012
K0412.2014
K0412.2016
K0412.2018
K0412.3012
K0412.3014
K0412.3016
K0412.3018
K0412.3020
K0412.3025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=outside diameter
(mm)
D1=internal diameter
(mm)
D2
(mm)
L=Length
(mm)
Suitable for position indicator

4.91 €

1 4 Days 2.51063.214K0408

4.91 €

1 4 Days 2.51083.214K0408

5.27 €

1 4 Days 3.51464.217K0409

5.27 €

1 4 Days 3.51484.217K0409

5.27 €

1 4 Days 3.514104.217K0409

5.27 €

1 4 Days 3.514124.217K0409

4.89 €

1 4 Days 4.520125.520K0410

4.89 €

1 4 Days 4.520145.520K0410

4.89 €

1 4 Days 4.520165.520K0410

4.89 €

1 4 Days 4.520185.520K0410

8.33 €

1 4 Days 430125.530K0411

8.33 €

1 4 Days 430145.530K0411

8.33 €

1 4 Days 430165.530K0411

8.33 €

1 4 Days 430185.530K0411

8.33 €

1 4 Days 430205.530K0411

8.33 €

1 4 Days 430255.530K0411

Loading...

  1. 1

Basic information

Main material Steel

Tech Support