Handles, Form C (K0179) (K0179.408X50)

Handles, Form C (K0179) K0179.408X50

Product Details:

Manufacturer part number: K0179.408X50

Brand: KIPP

Price: 4.42

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M6

Handle Length: 50 mm

Main material: Steel

Steel code: 1.0718

Surface finish body: black oxidised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0179.408X50

Part Number
K0179.408X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Main material Steel code Surface finish body D=diameter
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

4.42 €

1 4 Days M650Steel1.0718black oxidised820931

Loading...

  1. 1

Basic information

Component material Duroplast Surface finish component high-gloss polished Component colour black
Form C Grip taper grip

This page is Handles, Form C (K0179), part number K0179.408X50.
You can find the detail information about specifications and dimensions on part number K0179.408X50.

Variation of this product

Part Number
K0179.1410X100
K0179.1410X50
K0179.1410X65
K0179.408X65
K0179.410X100
K0179.410X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
Main material Steel code Surface finish body D=diameter
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

6.23 €

1 4 Days M8100Stainless steel1.4305bright10251338

5.69 €

1 4 Days M850Stainless steel1.4305bright10251338

5.92 €

1 4 Days M865Stainless steel1.4305bright10251338

4.45 €

1 4 Days M665Steel1.0718black oxidised820931

5.21 €

1 4 Days M8100Steel1.0718black oxidised10251338

4.57 €

1 4 Days M850Steel1.0718black oxidised10251338

Tech Support