Machine handles fixed aluminium DIN 39, Form E (K0167) (Part Numbers - CAD Download)

Machine handles fixed aluminium DIN 39, Form E (K0167)
· Grip suitable for DIN 950 handwheels

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0167.0616050
K0167.0820064
K0167.1025080
K0167.1232100
K0167.1636112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Handle Length
(mm)
D1=Outside diameter
(mm)
D4
(mm)
L=thread length
(mm)
L3
(mm)
SW
(mm)

5.88 €

1 4 Days M65016101173

7.73 €

1 4 Days M86420131384

8.97 €

1 4 Days M1080251614105

13.51 €

1 4 Days M12100322021136

24.36 €

1 4 Days M16112362226148

Loading...

  1. 1

Basic information

Main material Aluminium Component material Steel Form E

Tech Support