Crank handles aluminium (K0727)

Crank handles aluminium (K0727)
· For long adjustment travel

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· Revolving grip, thermoplastic

· Black powder-coated.

· Revolving grip, black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0727.100
K0727.120
K0727.140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Centre distance
(mm)
D1
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
R
(mm)

24.09 €

1 4 Days 802310218153241414103.513

29.46 €

1 4 Days 10027122310068281715126.515

35.39 €

1 4 Days 12532142612383342218155.517.5

Loading...

  1. 1

Basic information

Handle, Material Aluminum Component material Thermoplastic

Tech Support