Cup elements type H2 (K0686)

Cup elements type H2 (K0686)
[Specifications]
・Main material: Steel
・Component material: Elastomer natural rubber
・Height H(mm): 20

[Features]
・Offers excellent impact insulation
・Special form enables isolation of sound and vibrations from machines and aggregates with a low natural frequency
・Especially suitable for supporting delicate instruments and small devices
・Temperature range -30 °C to +80 °C
・Steel electro zinc-plated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0686.03502040
K0686.03502060
K0686.05002540
K0686.05002560
K0686.07003540
K0686.07003560
K0686.08504040
K0686.08504060
K0686.09004540
K0686.09004560
K0686.13006340
K0686.13006360
K0686.18008540
K0686.18008560
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H
(mm)
Hardness
(Shore A)
A
(mm)
B
(mm)
D=plate diameter
(mm)
D1
(mm)
D3
(mm)
L
(mm)

3.88 €

1 4 Days 34M6204050433518764

3.88 €

1 4 Days 90M6206050433518764

5.49 €

1 4 Days 200M8254066565033885

5.49 €

1 4 Days 490M8256066565033885

9.37 €

1 4 Days 390M1035409276704510114

9.37 €

1 4 Days 780M1035609276704510114

12.72 €

1 4 Days 680M10404011096855311.5136

12.72 €

1 4 Days 1450M10406011096855311.5136

18.85 €

1 4 Days 1280M104540124101905811.5151

18.85 €

1 4 Days 2150M104560124101905811.5151

44.17 €

1 4 Days 2700M126340120-1307814.5150

44.17 €

1 4 Days 4900M126360120-1307814.5150

88.63 €

1 4 Days 3700M168540160-18010014.5200

88.63 €

1 4 Days 7350M168560160-18010014.5200

Loading...

  1. 1

Basic information

Main material Steel Component material Elastomer natural rubber

Tech Support