Clevis joints stainless steel DIN 71752 (K0732) (Part Numbers - CAD Download)

Clevis joints stainless steel DIN 71752 (K0732)
[Specifications]
・Material: Stainless Steel
・Surface finish body: bright
・DIN 71752

[Features]
・Enables transmission and redirection of forces
・Application sectors: machine and vehicle construction,material handling
・Version: right or left-hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0732.0510
K0732.05101
K0732.0612
K0732.06121
K0732.0816
K0732.08161
K0732.0832
K0732.10120
K0732.1020
K0732.10201
K0732.1040
K0732.12124
K0732.12148
K0732.1224
K0732.12241
K0732.1248
K0732.1428
K0732.16132
K0732.1632
K0732.16321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Thread (M)
(mm)
Version 2 B
(mm)
G
(mm)
A
(mm)
D1
(mm)
D3
(mm)
L2
(mm)

9.99 €

1 4 Days 5RH thread510105920

10.13 €

1 4 Days 5LH thread510105920

11.07 €

1 4 Days 6RH thread6121261024

11.17 €

1 4 Days 6LH thread6121261024

15.44 €

1 4 Days 8RH thread8161681432

15.96 €

1 4 Days 8LH thread8161681432

17.02 €

1 4 Days 8RH thread8321681448

19.21 €

1 4 Days 10x1,25RH thread102020101840

18.30 €

1 4 Days 10RH thread102020101840

21.33 €

1 4 Days 10LH thread102020101840

21.28 €

1 4 Days 10RH thread104020101860

29.61 €

1 4 Days 12x1,25RH thread122424122048

33.51 €

1 4 Days 12x1,25RH thread124824122072

25.28 €

1 4 Days 12RH thread122424122048

31.18 €

1 4 Days 12LH thread122424122048

31.94 €

1 4 Days 12RH thread124824122072

40.48 €

1 4 Days 14RH thread142827142456

53.88 €

1 4 Days 16x1,5RH thread163232162664

51.29 €

1 4 Days 16RH thread163232162664

66.24 €

1 4 Days 16LH thread163232162664

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4305 Surface finish body bright

Tech Support