Levelling feet round with hex collar (K0675)

Levelling feet round with hex collar (K0675)
· Compensates for uneven ground

· Application sectors: machine and equipment construction, logistics and assembly

· Assembly aid: hexagon and cross slit in plate base

· Various versions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0675.3006X020
K0675.3006X030
K0675.3008X015
K0675.3008X020
K0675.3008X025
K0675.3008X030
K0675.3008X040
K0675.4708X015
K0675.4708X020
K0675.4708X030
K0675.4708X040
K0675.4710X020
K0675.4710X030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
Load rating max.
(kN)
L=thread length
(mm)
D1=Thread (M)
(mm)
H1=Total height
(mm)
SW
(mm)

0.47 €

1 4 Days 3032063613

0.47 €

1 4 Days 3033064613

0.48 €

1 4 Days 3031583113

0.51 €

1 4 Days 3032083613

0.54 €

1 4 Days 3032584113

0.55 €

1 4 Days 3033084613

0.56 €

1 4 Days 3034085613

0.60 €

1 4 Days 4741583113

0.61 €

1 4 Days 4742083613

0.63 €

1 4 Days 4743084613

0.66 €

1 4 Days 4744085613

0.67 €

1 4 Days 47420103617

0.69 €

1 4 Days 47430104617

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel H=Height(mm) 16

Tech Support