Round tubes (K0493) (K0493.0140X500)

Round tubes (K0493) K0493.0140X500

Product Details:

Manufacturer part number: K0493.0140X500

Brand: KIPP

Price: 21.01

Delivery time: 4 Days


Technical Data:

Outer Dia. D: 40 ± 0.15 Ø

Inner Dia. d: 32 Ø

Main material: Steel

Steel code: 1.0037

Surface finish body: passivated


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0493.0140X500

Part Number
K0493.0140X500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Dia. D
(Ø)
Inner Dia. d
(Ø)
Main material Steel code Surface finish body L=Length
(mm)
Description

21.01 €

1 4 Days 40 ± 0.1532Steel1.0037passivated500Ø40 x 4

Loading...

  1. 1

Basic information

L max.(mm) 5000

This page is Round tubes (K0493), part number K0493.0140X500.
You can find the detail information about specifications and dimensions on part number K0493.0140X500.

Variation of this product

Part Number
K0493.0114X1000
K0493.0114X2000
K0493.0114X500
K0493.0150X1000
K0493.0150X2000
K0493.0150X500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Dia. D
(Ø)
Inner Dia. d
(Ø)
Main material Steel code Surface finish body L=Length
(mm)
Description

17.73 €

1 4 Days 14 ± 0.111Steel1.0037passivated1000Ø14 x 1.5

35.51 €

1 4 Days 14 ± 0.111Steel1.0037passivated2000Ø14 x 1.5

8.86 €

1 4 Days 14 ± 0.111Steel1.0037passivated500Ø14 x 1.5

56.80 €

1 4 Days 50 ± 0.242Steel1.0037passivated1000Ø50 x 4

113.69 €

1 4 Days 50 ± 0.242Steel1.0037passivated2000Ø50 x 4

28.58 €

1 4 Days 50 ± 0.242Steel1.0037passivated500Ø50 x 4

Tech Support