Rod ends igubal with plain bearing external thread, similar to DIN ISO 12240-4 (K1465)

Rod ends igubal with plain bearing external thread, similar to DIN ISO 12240-4 (K1465)
[Specifications]
・Main Body Material: IGUMID
・Thread M: M5-M20
・Standard: DIN ISO 12240-4

[Features]
・Very high rigidity
・Suitable for rotary, oscillating and linear movements
・Insensitive to dirt and resistant to corrosion and chemicals
・Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1465.105
K1465.1051
K1465.106
K1465.1061
K1465.108
K1465.1081
K1465.110
K1465.1101
K1465.110125
K1465.1101251
K1465.112
K1465.1121
K1465.112125
K1465.1121251
K1465.114
K1465.1141
K1465.116
K1465.1161
K1465.116150
K1465.1161501
K1465.118150
K1465.1181501
K1465.120
K1465.1201
K1465.120150
K1465.1201501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M α
(deg)
Version 2 A
(mm)
B
(mm)
D=Fastening hole
(mm)
D1=Thread H
(mm)
H1
(mm)
K
(mm)
L=thread length
(mm)
α Max. static tensile stress long-term
(N)
Max. static tensile stress short-term
(N)
Max. transverse stress long-term
(N)
Max. transverse stress short-term
(N)

6.01 €

1 4 Days M515°RH thread33185M58611.11915°4008004080

6.01 €

1 4 Days M515°LH thread33185M58611.11915°4008004080

6.07 €

1 4 Days M614,5°RH thread36206M69712.72114,5°500100050100

6.07 €

1 4 Days M614,5°LH thread36206M69712.72114,5°500100050100

6.19 €

1 4 Days M812,5°RH thread42248M812915.82512,5°8501700100200

6.19 €

1 4 Days M812,5°LH thread42248M812915.82512,5°8501700100200

6.88 €

1 4 Days M1012,5°RH thread483010M101410.5192812,5°12502500150300

6.88 €

1 4 Days M1012,5°LH thread483010M101410.5192812,5°12502500150300

6.88 €

1 4 Days M1012,5°RH thread483010M10x1,251410.5192812,5°12502500150300

6.88 €

1 4 Days M1012,5°LH thread483010M10x1,251410.5192812,5°12502500150300

8.11 €

1 4 Days M1212,5°RH thread543412M12161222.23212,5°13502700200400

8.11 €

1 4 Days M1212,5°LH thread543412M12161222.23212,5°13502700200400

8.11 €

1 4 Days M1212,5°RH thread543412M12x1,25161222.23212,5°13502700200400

8.11 €

1 4 Days M1212,5°LH thread543412M12x1,25161222.23212,5°13502700200400

9.25 €

1 4 Days M1412,5°RH thread613814M141913.525.253612,5°17003400350700

9.25 €

1 4 Days M1412,5°LH thread613814M141913.525.253612,5°17003400350700

10.38 €

1 4 Days M1611,5°RH thread664216M16211528.33711,5°19503900400800

10.38 €

1 4 Days M1611,5°LH thread664216M16211528.33711,5°19503900400800

10.38 €

1 4 Days M1611,5°RH thread664216M16x1,5211528.33711,5°19503900400800

10.38 €

1 4 Days M1611,5°LH thread664216M16x1,5211528.33711,5°19503900400800

12.41 €

1 4 Days M1811,5°RH thread724618M18x1,52316.531.354111,5°210042005001000

12.41 €

1 4 Days M1811,5°LH thread724618M18x1,52316.531.354111,5°210042005001000

14.44 €

1 4 Days M2011,5°RH thread785020M20251834.94511,5°300060006501300

14.44 €

1 4 Days M2011,5°LH thread785020M20251834.94511,5°300060006501300

14.44 €

1 4 Days M2011,5°RH thread785020M20x1,5251834.94511,5°300060006501300

14.44 €

1 4 Days M2011,5°LH thread785020M20x1,5251834.94511,5°300060006501300

Loading...

  1. 1

Basic information

Main material IGUMID® Component material Iglidur®

Tech Support