Circlips for ball seats DIN 71805 (K0714)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0714.08
K0714.10
K0714.13
K0714.16
K0714.19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D8
(mm)
Y
(mm)
Suitable for ball sockets with D1
(mm)

0.16 €

1 4 Days 7128

0.16 €

1 4 Days 8.712.510

0.22 €

1 4 Days 1115.713

0.35 €

1 4 Days 131916

0.36 €

1 4 Days 202419

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised and passivated

Tech Support