Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1406.0704 |
K1406.0706 |
K1406.1007 |
K1406.1209 |
K1406.1612 |
K1406.1816 |
K1406.2620 |
K1406.3326 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Magnetic force (N) | Attraction Force (Specific) (N) | B=Width (mm) | L=Length (mm) | H=Height (mm) | |
---|---|---|---|---|---|---|---|---|---|
0.83 € | 1 | 4 Days | Up to 10.0 | 5 | 4 ±0.1 | 7.5 ±0.1 | 1.5 ±0.1 | ||
1.01 € | 1 | 4 Days | Up to 10.0 | 8 | 6 ±0.1 | 7.5 ±0.1 | 2 ±0.1 | ||
1.45 € | 1 | 4 Days | 10.1 to 20.0 | 11 | 7.5 ±0.1 | 10 ±0.1 | 2 ±0.1 | ||
2.07 € | 1 | 4 Days | 10.1 to 20.0 | 17 | 9.5 ±0.1 | 12 ±0.1 | 2.5 ±0.1 | ||
2.90 € | 1 | 4 Days | 20.1 to 30.0 | 24 | 12.5 ±0.1 | 16 ±0.1 | 2.5 ±0.1 | ||
5.31 € | 1 | 4 Days | 40.1 to 50.0 | 50 | 16.5 ±0.1 | 18 ±0.1 | 4 ±0.1 | ||
11.45 € | 1 | 4 Days | 60.1 to 70.0 | 77 | 20.3 ±0.1 | 26 ±0.1 | 5 ±0.1 | ||
14.03 € | 1 | 4 Days | 100.1 or More | 125 | 26 ±0.1 | 33 ±0.1 | 6.5 ±0.1 |
Loading...
Magnet Type (Material) | Neodymium Magnet | Main material | NdFeB | Surface finish body | galvanised |
---|---|---|---|---|---|
Temperature max.(°C) | 80 |