Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0097.09161
Part Number
|
---|
K0097.09161 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.21 € | 1 | 4 Days | Stainless steel | M16 | 9 | 17.5 | M40x1.5 | 58 | 46 | 37 | 2.5 | 6 | 148 |
Loading...
α | 4° |
---|
This page is Levelling sets with locknut (K0097), part number K0097.09161.
You can find the detail information about specifications and dimensions on part number K0097.09161.
Part Number |
---|
K0097.04051 |
K0097.0406 |
K0097.04061 |
K0097.0920 |
K0097.09201 |
K0097.0924 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | for screw | B (mm) | D=internal diameter (mm) | D1 (mm) | D2=Outside diameter (mm) | H max. (mm) | H min. (mm) | M (mm) | N (mm) | F (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.11 € | 1 | 4 Days | Stainless steel | M5 | 5 | 5.5 | M15x1 | 25 | 24 | 20 | 2 | 4 | 27.1 | ||
45.00 € | 1 | 4 Days | High carbon steel | M6 | 5 | 6.6 | M15x1 | 25 | 24 | 20 | 2 | 4 | 40 | ||
62.11 € | 1 | 4 Days | Stainless steel | M6 | 5 | 6.6 | M15x1 | 25 | 24 | 20 | 2 | 4 | 27.1 | ||
66.39 € | 1 | 4 Days | High carbon steel | M20 | 9 | 22 | M40x1.5 | 58 | 46 | 37 | 2.5 | 6 | 210 | ||
101.21 € | 1 | 4 Days | Stainless steel | M20 | 9 | 22 | M40x1.5 | 58 | 46 | 37 | 2.5 | 6 | 148 | ||
66.39 € | 1 | 4 Days | High carbon steel | M24 | 9 | 26 | M40x1.5 | 58 | 46 | 37 | 2.5 | 6 | 210 |