Hex nuts stainless steel with seal washer in Hygienic DESIGN (K1648) (K1648.1104)

Hex nuts stainless steel with seal washer in Hygienic DESIGN (K1648) K1648.1104

Product Details:

Manufacturer part number: K1648.1104

Brand: KIPP

Price: 4.21

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

Surface finish body: polished

D1: 10 mm

D2=Diameter: 11.25 mm

H: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1648.1104

Part Number
K1648.1104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Surface finish body D1
(mm)
D2=Diameter
(mm)
H
(mm)
K
(mm)
L1
(mm)
R
(mm)
SW=key width
(mm)
T=thread depth
(mm)

4.21 €

1 4 Days 4polished1011.25211.15.9374.8

Loading...

  1. 1

Basic information

Material Stainless Steel Steel code 1.4404

This page is Hex nuts stainless steel with seal washer in Hygienic DESIGN (K1648), part number K1648.1104.
You can find the detail information about specifications and dimensions on part number K1648.1104.

Variation of this product

Part Number
K1648.1105
K1648.1106
K1648.1108
K1648.1110
K1648.1112
K1648.1116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Surface finish body D1
(mm)
D2=Diameter
(mm)
H
(mm)
K
(mm)
L1
(mm)
R
(mm)
SW=key width
(mm)
T=thread depth
(mm)

4.74 €

1 4 Days 5polished1213.25213.17.4386

4.98 €

1 4 Days 6polished1415.742.515.19.13107.2

6.90 €

1 4 Days 8polished1819.742.518.111.73139.6

8.20 €

1 4 Days 10polished2223.742.522.11541612

15.41 €

1 4 Days 12polished2628.25325.116.151814.4

23.84 €

1 4 Days 16polished3537.25332.121.862419.2

Tech Support