Manufacturer part number: K0232.20302
Brand: KIPP
Price: 8.07 €
Delivery time: 4 Days
Main colour: black anodised
L=Length: 45 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0232.20302
Main Body Material | Aluminum | Load capacity(N) | 200 | Form | B |
---|---|---|---|---|---|
D=Fastening hole | M4 | H=Height(mm) | 26 | T(mm) | 25 |
This page is Ledge handles, Form B (K0232), part number K0232.20302.
You can find the detail information about specifications and dimensions on part number K0232.20302.
Part Number |
---|
K0232.20301 |
K0232.20451 |
K0232.20452 |
K0232.20701 |
K0232.20702 |
K0232.20901 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | L=Length (mm) |
---|---|---|---|---|---|---|
7.35 € | 1 | 4 Days | natural anodized | 45 | ||
7.74 € | 1 | 4 Days | natural anodized | 60 | ||
8.60 € | 1 | 4 Days | black anodised | 60 | ||
8.60 € | 1 | 4 Days | natural anodized | 85 | ||
9.45 € | 1 | 4 Days | black anodised | 85 | ||
9.19 € | 1 | 4 Days | natural anodized | 105 |