Compression latches with stepped cam (K0527) (K0527.17301)

Compression latches with stepped cam (K0527) K0527.17301

Product Details:

Manufacturer part number: K0527.17301

Brand: KIPP

Price: 7.46

Delivery time: 4 Days


Technical Data:

Actuation: square 7 mm

A: 30 -9.5 mm

L: 30 mm

S=Max. wall thickness: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0527.17301

Part Number
K0527.17301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation A
(mm)
L
(mm)
S=Max. wall thickness
(mm)

7.46 €

1 4 Days square 7 mm30 -9.53020

Loading...

  1. 1

Basic information

Main material Zinc

This page is Compression latches with stepped cam (K0527), part number K0527.17301.
You can find the detail information about specifications and dimensions on part number K0527.17301.

Variation of this product

Part Number
K0527.17401
K0527.17501
K0527.17601
K0527.43301
K0527.43401
K0527.43501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Actuation A
(mm)
L
(mm)
S=Max. wall thickness
(mm)

8.33 €

1 4 Days square 7 mm40 -9.54030

9.09 €

1 4 Days square 7 mm50 -9.55040

10.14 €

1 4 Days square 7 mm60 -9.56050

7.46 €

1 4 Days double lug 3 mm30 -9.53020

8.33 €

1 4 Days double lug 3 mm40 -9.54030

9.09 €

1 4 Days double lug 3 mm50 -9.55040

Tech Support