Aluminium cap for holes and screw heads with hex socket (K1798) (K1798.02108)

Aluminium cap for holes and screw heads with hex socket (K1798) K1798.02108

Product Details:

Manufacturer part number: K1798.02108

Brand: KIPP

Price: 9.41

Delivery time: 4 Days


Technical Data:

D=diameter: 21 mm

D1: 7.9 mm

H=Height: 6.5 mm

H1: 1 mm

Suitable for bores / hex sockets: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1798.02108

Part Number
K1798.02108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
Suitable for bores / hex sockets
(mm)

9.41 €

1 4 Days 217.96.518

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body anodized Main colour black
Component material Nitrile rubber

This page is Aluminium cap for holes and screw heads with hex socket (K1798), part number K1798.02108.
You can find the detail information about specifications and dimensions on part number K1798.02108.

Variation of this product

Part Number
K1798.02310
K1798.02914
K1798.03717
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
Suitable for bores / hex sockets
(mm)

9.41 €

1 4 Days 239.98.3110

12.09 €

1 4 Days 2913.991.214

14.09 €

1 4 Days 3716.910.61.517

Tech Support