Manufacturer part number: K0159.13008
Brand: KIPP
Price: 0.89 €
Delivery time: 4 Days
Thread: M8
Outside diameter: 30 φ
Main colour: black mm
D6: 16 mm
H=Height: 28 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0159.13008
Main Body Material | Other | Main material(mm) | Duroplast | Form(mm) | C |
---|---|---|---|---|---|
Form-Type(mm) | moulded thread |
This page is Ball knobs smooth DIN 319 enhanced, Form C, with molded thread (K0159), part number K0159.13008.
You can find the detail information about specifications and dimensions on part number K0159.13008.
Part Number |
---|
K0159.116051 |
K0159.11606 |
K0159.12005 |
K0159.130081 |
K0159.13208 |
K0159.132081 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | Main colour (mm) | D6 (mm) | H=Height (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
0.56 € | 1 | 4 Days | M5 | 16 | red | 8 | 15 | 7.5 | ||
0.46 € | 1 | 4 Days | M6 | 16 | black | 8 | 15 | 9 | ||
0.44 € | 1 | 4 Days | M5 | 20 | black | 12 | 18 | 7.5 | ||
1.14 € | 1 | 4 Days | M8 | 30 | red | 16 | 28 | 12 | ||
0.67 € | 1 | 4 Days | M8 | 32 | black | 18 | 29 | 12 | ||
1.00 € | 1 | 4 Days | M8 | 32 | red | 18 | 29 | 12 |