Ball knobs thermoplastic DIN 319 enhanced, Form M, with tapered bore (K0158)

Ball knobs thermoplastic DIN 319 enhanced, Form M, with tapered bore (K0158)
· Can be used as a clamping, retaining and fastening element

· For manually adjusting assemblies, machines and aggregates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0158.32005
K0158.32506
K0158.32508
K0158.33208
K0158.33210
K0158.34010
K0158.34012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
D=bore
(mm)
D6
(mm)
H=Height
(mm)
T=bore depth
(mm)

0.55 €

1 4 Days 205121812

0.60 €

1 4 Days 2561522.515

0.60 €

1 4 Days 2581522.515

0.71 €

1 4 Days 328182915

0.71 €

1 4 Days 3210182915

1.15 €

1 4 Days 4010223720

1.15 €

1 4 Days 4012223720

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black
Form(mm) M

Tech Support