Manufacturer part number: K0779.5006
Brand: KIPP
Price: 5.20 €
Delivery time: 4 Days
Thread: M6
Component material: Steel mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0779.5006
Main Body Material | Plastic | Outside diameter(φ) | 50 | Main colour(mm) | black grey RAL 7021 |
---|---|---|---|---|---|
Form(mm) | K | D2(mm) | 26 | H=Height(mm) | 55 |
H1(Nm) | 10 | T=thread depth(mm) | 17 |
This page is Clamping grips ergonomic with internal thread (K0779), part number K0779.5006.
You can find the detail information about specifications and dimensions on part number K0779.5006.
Part Number |
---|
K0779.05006 |
K0779.05008 |
K0779.05010 |
K0779.5008 |
K0779.5010 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Component material (mm) |
---|---|---|---|---|---|---|
5.93 € | 1 | 4 Days | M6 | Stainless steel | ||
5.93 € | 1 | 4 Days | M8 | Stainless steel | ||
5.93 € | 1 | 4 Days | M10 | Stainless steel | ||
5.20 € | 1 | 4 Days | M8 | Steel | ||
5.20 € | 1 | 4 Days | M10 | Steel |