Manufacturer part number: K1378.6810X20
Brand: KIPP
Price: 19.56 €
Delivery time: 4 Days
Thread: M10
Component material: Steel mm
Main colour: black grey mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1378.6810X20
Main Body Material | Plastic | Outside diameter(φ) | 68 | D2(mm) | 24 |
---|---|---|---|---|---|
H(mm) | 10 | H1(Nm) | 45.5 | L=thread length(mm) | 20 |
This page is Five lobe grips plastic lockable with male thread (K1378), part number K1378.6810X20.
You can find the detail information about specifications and dimensions on part number K1378.6810X20.
Part Number |
---|
K1378.06810X20 |
K1378.0846808X20 |
K1378.0846810X20 |
K1378.6808X20 |
K1378.846808X20 |
K1378.846810X20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Component material (mm) | Main colour (mm) |
---|---|---|---|---|---|---|---|
21.53 € | 1 | 4 Days | M10 | Stainless steel | black grey | ||
21.37 € | 1 | 4 Days | M8 | Stainless steel | red | ||
21.53 € | 1 | 4 Days | M10 | Stainless steel | red | ||
19.42 € | 1 | 4 Days | M8 | Steel | black grey | ||
19.42 € | 1 | 4 Days | M8 | Steel | red | ||
19.56 € | 1 | 4 Days | M10 | Steel | red |