Five lobe grips with internal thread (K1297) (K1297.3205)

Five lobe grips with internal thread (K1297) K1297.3205

Product Details:

Manufacturer part number: K1297.3205

Brand: KIPP

Price: 2.89

Delivery time: 4 Days


Technical Data:

Thread: M5

Outside diameter: 32 φ

Component material: Steel mm

Component colour: blue-passivated mm

D2: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1297.3205

Part Number
K1297.3205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Component colour
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

2.89 €

1 4 Days M532Steelblue-passivated1622.5117.5

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Duroplast Main colour(mm) black
Form(mm) K

This page is Five lobe grips with internal thread (K1297), part number K1297.3205.
You can find the detail information about specifications and dimensions on part number K1297.3205.

Variation of this product

Part Number
K1297.14008
K1297.14010
K1297.15008
K1297.3206
K1297.4006
K1297.4008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Component colour
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

7.10 €

1 4 Days M840Stainless steelbright20281412

7.45 €

1 4 Days M1040Stainless steelbright20281415

8.33 €

1 4 Days M850Stainless steelbright253517.512

2.94 €

1 4 Days M632Steelblue-passivated1622.5119

3.45 €

1 4 Days M640Steelblue-passivated2028149

3.51 €

1 4 Days M840Steelblue-passivated20281412

Tech Support