Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | D2 (mm) | D6 (mm) | H=Height (mm) | H3 | L=thread length (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.15 € | 1 | 4 Days | M6 | 30 | 15 | 12 | 23 | 9.5 | 16 | 2 | ||
1.15 € | 1 | 4 Days | M6 | 30 | 15 | 12 | 23 | 9.5 | 20 | 2 | ||
1.18 € | 1 | 4 Days | M6 | 30 | 15 | 12 | 23 | 9.5 | 30 | 2 | ||
1.21 € | 1 | 4 Days | M6 | 30 | 15 | 12 | 23 | 9.5 | 40 | 2 | ||
1.25 € | 1 | 4 Days | M6 | 30 | 15 | 12 | 23 | 9.5 | 50 | 2 | ||
1.35 € | 1 | 4 Days | M6 | 40.5 | 15.5 | 12 | 29.5 | 11 | 16 | 3 | ||
1.35 € | 1 | 4 Days | M6 | 40.5 | 15.5 | 12 | 29.5 | 11 | 20 | 3 | ||
1.41 € | 1 | 4 Days | M8 | 40.5 | 15 | 12 | 29.5 | 11 | 20 | 3 | ||
1.51 € | 1 | 4 Days | M8 | 40.5 | 15 | 12 | 29.5 | 11 | 30 | 3 | ||
1.51 € | 1 | 4 Days | M8 | 40.5 | 15 | 12 | 29.5 | 11 | 40 | 3 | ||
1.86 € | 1 | 4 Days | M8 | 50 | 20.5 | 14.5 | 32.5 | 11 | 16 | 2.5 | ||
1.87 € | 1 | 4 Days | M8 | 50 | 20.5 | 14.5 | 32.5 | 11 | 20 | 2.5 | ||
1.90 € | 1 | 4 Days | M8 | 50 | 20.5 | 14.5 | 32.5 | 11 | 30 | 2.5 | ||
1.97 € | 1 | 4 Days | M8 | 50 | 20.5 | 14.5 | 32.5 | 11 | 40 | 2.5 | ||
1.99 € | 1 | 4 Days | M8 | 50 | 20.5 | 14.5 | 32.5 | 11 | 50 | 2.5 | ||
2.65 € | 1 | 4 Days | M10 | 59 | 23 | 24 | 40 | 15 | 20 | 4 | ||
2.69 € | 1 | 4 Days | M10 | 59 | 23 | 24 | 40 | 15 | 30 | 4 | ||
2.76 € | 1 | 4 Days | M10 | 59 | 23 | 24 | 40 | 15 | 40 | 4 | ||
2.82 € | 1 | 4 Days | M10 | 59 | 23 | 24 | 40 | 15 | 50 | 4 | ||
2.84 € | 1 | 4 Days | M12 | 59 | 23 | 24 | 40 | 15 | 50 | 4 | ||
3.25 € | 1 | 4 Days | M10 | 79 | 30 | 21 | 41 | 17 | 30 | 3 | ||
3.45 € | 1 | 4 Days | M10 | 79 | 30 | 21 | 41 | 17 | 50 | 3 | ||
3.52 € | 1 | 4 Days | M12 | 79 | 30 | 21 | 41 | 17 | 50 | 3 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Component colour(mm) | galvanised | Main colour(mm) | black | Form(mm) | L |