Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | B (mm) | B1 (mm) | D=locking pin diameter (mm) | D1=Thread (mm) | Fx30° (mm) | H (mm) | L (mm) | L1=Handle length (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.19 € | 1 | 4 Days | E | 9 | 3 | 4 | 10 | 1 | 6 | 38 | 25 | 14 | 8 | ||
12.19 € | 1 | 4 Days | E | 9 | 3 | 5 | 10 | 1.3 | 6 | 38 | 25 | 14 | 8 | ||
12.49 € | 1 | 4 Days | E | 10.8 | 3.6 | 5 | 12 | 1.3 | 8 | 46.8 | 30 | 15 | 8 | ||
12.19 € | 1 | 4 Days | E | 9 | 3 | 6 | 10 | 1.8 | 6 | 38 | 25 | 14 | 8 | ||
12.49 € | 1 | 4 Days | E | 10.8 | 3.6 | 6 | 12 | 1.8 | 8 | 46.8 | 30 | 15 | 8 | ||
14.84 € | 1 | 4 Days | E | 14.4 | 4.8 | 6 | 16 | 1.8 | 10 | 60.4 | 40 | 35 | 15 | ||
12.49 € | 1 | 4 Days | E | 10.8 | 3.6 | 8 | 12 | 2.3 | 8 | 46.8 | 30 | 15 | 8 | ||
14.84 € | 1 | 4 Days | E | 14.4 | 4.8 | 8 | 16 | 2.3 | 10 | 60.4 | 40 | 35 | 15 | ||
17.00 € | 1 | 4 Days | E | 18 | 6 | 8 | 20 | 2.3 | 12 | 70 | 50 | 60 | 20 | ||
14.84 € | 1 | 4 Days | E | 14.4 | 4.8 | 10 | 16 | 2.8 | 10 | 60.4 | 40 | 35 | 15 | ||
17.00 € | 1 | 4 Days | E | 18 | 6 | 10 | 20 | 2.8 | 12 | 70 | 50 | 60 | 20 | ||
17.00 € | 1 | 4 Days | E | 18 | 6 | 12 | 20 | 3 | 12 | 70 | 50 | 60 | 20 | ||
12.81 € | 1 | 4 Days | F | 9 | 3 | 4 | 10 | 1 | 6 | 38 | 25 | 14 | 8 | ||
12.81 € | 1 | 4 Days | F | 9 | 3 | 5 | 10 | 1.3 | 6 | 38 | 25 | 14 | 8 | ||
13.08 € | 1 | 4 Days | F | 10.8 | 3.6 | 5 | 12 | 1.3 | 8 | 46.8 | 30 | 15 | 8 | ||
12.81 € | 1 | 4 Days | F | 9 | 3 | 6 | 10 | 1.8 | 6 | 38 | 25 | 14 | 8 | ||
13.08 € | 1 | 4 Days | F | 10.8 | 3.6 | 6 | 12 | 1.8 | 8 | 46.8 | 30 | 15 | 8 | ||
15.47 € | 1 | 4 Days | F | 14.4 | 4.8 | 6 | 16 | 1.8 | 10 | 60.4 | 40 | 35 | 15 | ||
13.08 € | 1 | 4 Days | F | 10.8 | 3.6 | 8 | 12 | 2.3 | 8 | 46.8 | 30 | 15 | 8 | ||
15.47 € | 1 | 4 Days | F | 14.4 | 4.8 | 8 | 16 | 2.3 | 10 | 60.4 | 40 | 35 | 15 | ||
17.93 € | 1 | 4 Days | F | 18 | 6 | 8 | 20 | 2.3 | 12 | 70 | 50 | 60 | 20 | ||
15.47 € | 1 | 4 Days | F | 14.4 | 4.8 | 10 | 16 | 2.8 | 10 | 60.4 | 40 | 35 | 15 | ||
17.93 € | 1 | 4 Days | F | 18 | 6 | 10 | 20 | 2.8 | 12 | 70 | 50 | 60 | 20 | ||
17.93 € | 1 | 4 Days | F | 18 | 6 | 12 | 20 | 3 | 12 | 70 | 50 | 60 | 20 |
Loading...
Body Material | Steel |
---|
Configure
Basic Attributes
Form
B(mm)
B1(mm)
D=locking pin diameter(mm)
D1=Thread(mm)
Fx30°(mm)
H(mm)
L(mm)
L1=Handle length(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes