Manufacturer part number: K0238.10021
Brand: KIPP
Price: 19.58 €
Delivery time: 4 Days
Main colour: black anodised
L=installed length: 100 mm
L1= length: 115 mm
Mounting cutout: 104 x 73
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0238.10021
Main material | Aluminium | Component material | Polyamide | Form | B |
---|---|---|---|---|---|
H=Height(mm) | 90 | T(mm) | 19.5 | Load capacity(N) | 500 |
This page is Pull handles recessed, Form B (K0238), part number K0238.10021.
You can find the detail information about specifications and dimensions on part number K0238.10021.
Configure
Basic Attributes
Type
Main colour
L=installed length(mm)
L1= length(mm)
Mounting cutout
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0238.10023 |
K0238.11821 |
K0238.11823 |
K0238.16721 |
K0238.16723 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | L=installed length (mm) | L1= length (mm) | Mounting cutout |
---|---|---|---|---|---|---|---|---|
18.37 € | 1 | 4 Days | natural anodised | 100 | 115 | 104 x 73 | ||
20.82 € | 1 | 4 Days | black anodised | 118 | 133 | 122 x 73 | ||
19.39 € | 1 | 4 Days | natural anodised | 118 | 133 | 122 x 73 | ||
25.33 € | 1 | 4 Days | black anodised | 167 | 182 | 171 x 73 | ||
23.10 € | 1 | 4 Days | natural anodised | 167 | 182 | 171 x 73 |