Square tubes single-finned (K0628)

Square tubes single-finned (K0628)

Product Details:

Manufacturer part number: K0628.125152X2000

Brand: KIPP

Price: 25.25

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0628.125152X2000

Part Number
K0628.125152X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.25 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium T(mm) 19 Approx. weight(kg/m) 0.466
S=Thickness(mm) 2 C(mm) 1.5 L=Length(mm) 2000
A=Width(mm) 25 T1(mm) 15

This page is Square tubes single-finned (K0628), part number K0628.125152X2000.
You can find the detail information about specifications and dimensions on part number K0628.125152X2000.

Tech Support