Manufacturer part number: K1493.06
Brand: KIPP
Price: 3.51 €
Delivery time: 4 Days
Nominal of Thread (M): 6
D1: 14 mm
H: 13 mm
R: 0.55 mm
SW=key width: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1493.06
Material | Stainless Steel | Steel code | 1.4404 | Surface finish body | polished |
---|---|---|---|---|---|
Approval / Certification | EHEDG |
This page is Stainless steel cap nuts with collar for Hygienic USIT seal and shim washers (K1493), part number K1493.06.
You can find the detail information about specifications and dimensions on part number K1493.06.
Configure
Basic Attributes
Type
Nominal of Thread (M)
D1(mm)
H(mm)
R(mm)
SW=key width(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1493.04 |
K1493.05 |
K1493.08 |
K1493.10 |
K1493.12 |
K1493.16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal of Thread (M) | D1 (mm) | H (mm) | R (mm) | SW=key width (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|
2.82 € | 1 | 4 Days | 4 | 10.8 | 9 | 0.45 | 7 | 4.8 | ||
3.28 € | 1 | 4 Days | 5 | 11.8 | 11 | 0.5 | 8 | 6 | ||
5.13 € | 1 | 4 Days | 8 | 18 | 16 | 0.6 | 13 | 9.6 | ||
6.21 € | 1 | 4 Days | 10 | 22 | 20 | 0.75 | 16 | 12 | ||
12.29 € | 1 | 4 Days | 12 | 26.6 | 23 | 0.9 | 18 | 14.4 | ||
19.81 € | 1 | 4 Days | 16 | 35 | 30 | 1.2 | 24 | 19.2 |