Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0247.10010490 |
K0247.100104143 |
K0247.10010590 |
K0247.100105143 |
K0247.10010690 |
K0247.100106143 |
K0247.10104143 |
K0247.1010490 |
K0247.10105143 |
K0247.1010590 |
K0247.10106143 |
K0247.1010690 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Main Body Material | Main material (mm) | Component material (mm) | Surface finish component (mm) | Main colour (mm) | H1 (Nm) | Steel code component | Weight | PL Edelstahl | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.08 € | 1 | 4 Days | M4 | Polyamide | Polyamide | Stainless steel | bright | black grey RAL 7021 | - | 1.4305 | 0.0080 | true | true | ||
2.08 € | 1 | 4 Days | M4 | Polyamide | Polyamide | Stainless steel | bright | natural beech | - | 1.4305 | 0.0080 | true | true | ||
2.08 € | 1 | 4 Days | M5 | Polyamide | Polyamide | Stainless steel | bright | black grey RAL 7021 | - | 1.4305 | 0.0070 | true | true | ||
2.08 € | 1 | 4 Days | M5 | Polyamide | Polyamide | Stainless steel | bright | natural beech | - | 1.4305 | 0.0070 | true | true | ||
2.08 € | 1 | 4 Days | M6 | Polyamide | Polyamide | Stainless steel | bright | black grey RAL 7021 | - | 1.4305 | 0.0070 | true | true | ||
2.08 € | 1 | 4 Days | M6 | Polyamide | Polyamide | Stainless steel | bright | natural beech | - | 1.4305 | 0.0070 | true | true | ||
1.37 € | 1 | 4 Days | M4 | Other | Biopolymer | - | - | natural beech | 8 | - | - | - | - | ||
1.37 € | 1 | 4 Days | M4 | Other | Biopolymer | - | - | black grey RAL 7021 | 8 | - | - | - | - | ||
1.37 € | 1 | 4 Days | M5 | Other | Biopolymer | - | - | natural beech | 8 | - | - | - | - | ||
1.37 € | 1 | 4 Days | M5 | Other | Biopolymer | - | - | black grey RAL 7021 | 8 | - | - | - | - | ||
1.37 € | 1 | 4 Days | M6 | Other | Biopolymer | - | - | natural beech | 8 | - | - | - | - | ||
1.37 € | 1 | 4 Days | M6 | Other | Biopolymer | - | - | black grey RAL 7021 | 8 | - | - | - | - |
Loading...
Outside diameter(φ) | 21 | Size(mm) | 1 | D2(mm) | 14 |
---|---|---|---|---|---|
D3(mm) | 19 | H=Height(mm) | 22 | T=thread depth(mm) | 10 |
Item | Knurled Knob | Thread type | internal thread | H1(mm) | 8 |
Configure
Basic Attributes
Thread
Main Body Material
Main material(mm)
Component material(mm)
Surface finish component(mm)
Main colour(mm)
H1(Nm)
Steel code component
Weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes