Knurled knobs, Form K, with tapped bush, with cap (K0260) (K0260.21056)

Knurled knobs, Form K, with tapped bush, with cap (K0260) K0260.21056

Product Details:

Manufacturer part number: K0260.21056

Brand: KIPP

Price: 2.05

Delivery time: 4 Days


Technical Data:

Thread: M5

Outside diameter: 40 φ

Colour Cap: traffic red RAL 3020 mm

Size: 1 mm

D2: 16.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0260.21056

Part Number
K0260.21056
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

2.05 €

1 4 Days M540traffic red RAL 3020116.5311310

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Main colour(mm) black grey RAL 7021 Form(mm) K

This page is Knurled knobs, Form K, with tapped bush, with cap (K0260), part number K0260.21056.
You can find the detail information about specifications and dimensions on part number K0260.21056.

Variation of this product

Part Number
K0260.21052
K0260.21053
K0260.21055
K0260.21057
K0260.2106
K0260.21061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

2.05 €

1 4 Days M540signal green RAL6032116.5311310

2.05 €

1 4 Days M540blue RAL5017116.5311310

2.05 €

1 4 Days M540light grey RAL 7035116.5311310

2.05 €

1 4 Days M540colza yellow RAL 1021116.5311310

2.05 €

1 4 Days M640black grey RAL 7021116.5311310

2.05 €

1 4 Days M640orange RAL 2004116.5311310

Tech Support