Knurled knobs, metal parts stainless steel, Form K, with tapped bush, with cap (K0261) (K0261.2106)

Knurled knobs, metal parts stainless steel, Form K, with tapped bush, with cap (K0261) K0261.2106

Product Details:

Manufacturer part number: K0261.2106

Brand: KIPP

Price: 3.04

Delivery time: 4 Days


Technical Data:

Thread: M6

Outside diameter: 40 φ

Colour Cap: black grey RAL 7021 mm

Size: 1 mm

D2: 16.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0261.2106

Part Number
K0261.2106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

3.04 €

1 4 Days M640black grey RAL 7021116.5311310

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Stainless steel
Main colour(mm) black grey RAL 7021 Form(mm) K

This page is Knurled knobs, metal parts stainless steel, Form K, with tapped bush, with cap (K0261), part number K0261.2106.
You can find the detail information about specifications and dimensions on part number K0261.2106.

Variation of this product

Part Number
K0261.21053
K0261.21055
K0261.21056
K0261.21061
K0261.21062
K0261.21063
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

3.04 €

1 4 Days M540blue RAL5017116.5311310

3.04 €

1 4 Days M540light grey RAL 7035116.5311310

3.04 €

1 4 Days M540traffic red RAL 3020116.5311310

3.04 €

1 4 Days M640orange RAL 2004116.5311310

3.04 €

1 4 Days M640signal green RAL6032116.5311310

3.04 €

1 4 Days M640blue RAL5017116.5311310

Tech Support