Knurled torque knobs external thread (K0277) (Part Numbers - CAD Download)

Knurled torque knobs external thread (K0277)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· The setscrew sets the torque

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0277.2051X30
K0277.2051X50
K0277.2052X30
K0277.2052X50
K0277.2053X30
K0277.2053X50
K0277.2055X30
K0277.2055X50
K0277.2056X30
K0277.2056X50
K0277.2057X30
K0277.2057X50
K0277.205X30
K0277.205X50
K0277.2061X30
K0277.2061X50
K0277.2062X30
K0277.2062X50
K0277.2063X30
K0277.2063X50
K0277.2065X30
K0277.2065X50
K0277.2066X30
K0277.2066X50
K0277.2067X30
K0277.2067X50
K0277.206X30
K0277.206X50
K0277.3061X40
K0277.3061X60
K0277.3062X40
K0277.3062X60
K0277.3063X40
K0277.3063X60
K0277.3065X40
K0277.3065X60
K0277.3066X40
K0277.3066X60
K0277.3067X40
K0277.3067X60
K0277.306X40
K0277.306X60
K0277.3081X40
K0277.3081X60
K0277.3082X40
K0277.3082X60
K0277.3083X40
K0277.3083X60
K0277.3085X40
K0277.3085X60
K0277.3086X40
K0277.3086X60
K0277.3087X40
K0277.3087X60
K0277.308X40
K0277.308X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Colour Cap
(mm)
Size
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

32.71 €

1 4 Days M526orange RAL 200421823162710.530

32.90 €

1 4 Days M526orange RAL 200421823162710.550

32.71 €

1 4 Days M526signal green RAL603221823162710.530

32.90 €

1 4 Days M526signal green RAL603221823162710.550

32.71 €

1 4 Days M526blue RAL501721823162710.530

32.90 €

1 4 Days M526blue RAL501721823162710.550

32.71 €

1 4 Days M526light grey RAL 703521823162710.530

32.90 €

1 4 Days M526light grey RAL 703521823162710.550

32.71 €

1 4 Days M526traffic red RAL 302021823162710.530

32.90 €

1 4 Days M526traffic red RAL 302021823162710.550

32.71 €

1 4 Days M526colza yellow RAL 102121823162710.530

32.90 €

1 4 Days M526colza yellow RAL 102121823162710.550

32.71 €

1 4 Days M526black grey RAL 702121823162710.530

32.90 €

1 4 Days M526black grey RAL 702121823162710.550

32.71 €

1 4 Days M626orange RAL 200421823162710.530

32.90 €

1 4 Days M626orange RAL 200421823162710.550

32.71 €

1 4 Days M626signal green RAL603221823162710.530

32.90 €

1 4 Days M626signal green RAL603221823162710.550

32.71 €

1 4 Days M626blue RAL501721823162710.530

32.90 €

1 4 Days M626blue RAL501721823162710.550

32.71 €

1 4 Days M626light grey RAL 703521823162710.530

32.90 €

1 4 Days M626light grey RAL 703521823162710.550

32.71 €

1 4 Days M626traffic red RAL 302021823162710.530

32.90 €

1 4 Days M626traffic red RAL 302021823162710.550

32.71 €

1 4 Days M626colza yellow RAL 102121823162710.530

32.90 €

1 4 Days M626colza yellow RAL 102121823162710.550

32.71 €

1 4 Days M626black grey RAL 702121823162710.530

32.90 €

1 4 Days M626black grey RAL 702121823162710.550

36.06 €

1 4 Days M634orange RAL 2004322312037.514.540

36.34 €

1 4 Days M634orange RAL 2004322312037.514.560

36.06 €

1 4 Days M634signal green RAL6032322312037.514.540

36.34 €

1 4 Days M634signal green RAL6032322312037.514.560

36.06 €

1 4 Days M634blue RAL5017322312037.514.540

36.34 €

1 4 Days M634blue RAL5017322312037.514.560

36.06 €

1 4 Days M634light grey RAL 7035322312037.514.540

36.34 €

1 4 Days M634light grey RAL 7035322312037.514.560

36.06 €

1 4 Days M634traffic red RAL 3020322312037.514.540

36.34 €

1 4 Days M634traffic red RAL 3020322312037.514.560

36.06 €

1 4 Days M634colza yellow RAL 1021322312037.514.540

36.34 €

1 4 Days M634colza yellow RAL 1021322312037.514.560

36.06 €

1 4 Days M634black grey RAL 7021322312037.514.540

36.34 €

1 4 Days M634black grey RAL 7021322312037.514.560

36.06 €

1 4 Days M834orange RAL 2004322312037.514.540

36.34 €

1 4 Days M834orange RAL 2004322312037.514.560

36.06 €

1 4 Days M834signal green RAL6032322312037.514.540

36.34 €

1 4 Days M834signal green RAL6032322312037.514.560

36.06 €

1 4 Days M834blue RAL5017322312037.514.540

36.34 €

1 4 Days M834blue RAL5017322312037.514.560

36.06 €

1 4 Days M834light grey RAL 7035322312037.514.540

36.34 €

1 4 Days M834light grey RAL 7035322312037.514.560

36.06 €

1 4 Days M834traffic red RAL 3020322312037.514.540

36.34 €

1 4 Days M834traffic red RAL 3020322312037.514.560

36.06 €

1 4 Days M834colza yellow RAL 1021322312037.514.540

36.34 €

1 4 Days M834colza yellow RAL 1021322312037.514.560

36.06 €

1 4 Days M834black grey RAL 7021322312037.514.540

36.34 €

1 4 Days M834black grey RAL 7021322312037.514.560

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Main colour(mm) black grey RAL 7021 Torque(mm) 0.1 - 0.3

Tech Support