Lock grips (K0178) (Part Numbers - CAD Download)

Lock grips (K0178)
· Individually applicable

· Lightweight recessed grip ensures good haptics

· High clamping forces can be easily attained

· Various fastening types possible thanks to the lateral centring

· Version: stainless steel or steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0178.1040
K0178.1041
K0178.2050
K0178.2051
K0178.3060
K0178.3061
K0178.4080
K0178.4081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Steel code Size
(mm)
Main colour
(mm)
A=Handle length
(mm)
B=Width
(mm)
D=bore
(mm)
D1
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
H2 T=bore depth
(mm)
T1
(mm)

5.81 €

1 4 Days Stainless Steel1.43081bright25347.51.58.5395.50.5

5.29 €

1 4 Days Steel-1black oxidised25347.51.58.5395.50.5

6.75 €

1 4 Days Stainless Steel1.43082bright303.659210.2410.86.51

5.59 €

1 4 Days Steel-2black oxidised303.659210.2410.86.51

7.15 €

1 4 Days Stainless Steel1.43083bright404.8612213.6514.48.71

5.97 €

1 4 Days Steel-3black oxidised404.8612213.6514.48.71

8.97 €

1 4 Days Stainless Steel1.43084bright50681531761810.21

7.34 €

1 4 Days Steel-4black oxidised50681531761810.21

Loading...

  1. 1

Tech Support