Mushroom knobs biopolymer external thread (K0251) (K0251.100590X10)

Mushroom knobs biopolymer external thread (K0251) K0251.100590X10

Product Details:

Manufacturer part number: K0251.100590X10

Brand: KIPP

Price: 1.43

Delivery time: 4 Days


Technical Data:

Thread: M5

Main Body Material: Other

Outside diameter: 21 φ

Main material: Biopolymer mm

Component material: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0251.100590X10

Part Number
K0251.100590X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Main Body Material Outside diameter
(φ)
Main material
(mm)
Component material
(mm)
Size
(mm)
Surface finish component
(mm)
Main colour
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)
H1
(mm)
Steel code component Weight PL Edelstahl RoHS

1.43 €

1 4 Days M5Other21Biopolymer-1-black grey RAL 7021121921101010----

Loading...

  1. 1

Basic information

Item Mushroom Knob Thread type external thread

This page is Mushroom knobs biopolymer external thread (K0251), part number K0251.100590X10.
You can find the detail information about specifications and dimensions on part number K0251.100590X10.

Variation of this product

Part Number
K0251.1000690X15
K0251.10008143X15
K0251.1000890X15
K0251.1006143X15
K0251.100690X15
K0251.1008143X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Main Body Material Outside diameter
(φ)
Main material
(mm)
Component material
(mm)
Size
(mm)
Surface finish component
(mm)
Main colour
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)
H1
(mm)
Steel code component Weight PL Edelstahl RoHS

3.07 €

1 4 Days M6Polyamide25PolyamideStainless steel2brightblack grey RAL 7021142325-15121.43050.0100truetrue

4.27 €

1 4 Days M8Polyamide33PolyamideStainless steel3brightnatural beech183133-15151.43050.0200truetrue

4.27 €

1 4 Days M8Polyamide33PolyamideStainless steel3brightblack grey RAL 7021183133-15151.43050.0200truetrue

2.08 €

1 4 Days M6Other25Biopolymer-2-natural beech142325121512----

2.08 €

1 4 Days M6Other25Biopolymer-2-black grey RAL 7021142325121512----

2.86 €

1 4 Days M8Other33Biopolymer-3-natural beech193333151515----

Tech Support