Manufacturer part number: K0251.06
Brand: KIPP
Price: 1.67 €
Delivery time: 4 Days
Thread: M6
Outside diameter: 25 φ
Steel code: -
Component material: Steel mm
Colour Cap: black grey RAL 7021 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0251.06
Part Number
|
---|
K0251.06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | Steel code | Component material (mm) | Colour Cap (mm) | Size (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.67 € | 1 | 4 Days | M6 | 25 | - | Steel | black grey RAL 7021 | 2 | 14 | 23 | 25 | 12 | 10 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Main colour(mm) | black grey RAL 7021 |
---|
This page is Mushroom knobs internal thread (K0251), part number K0251.06.
You can find the detail information about specifications and dimensions on part number K0251.06.
Configure
Basic Attributes
Steel code
Type
Thread
Outside diameter(φ)
Component material(mm)
Colour Cap(mm)
Size(mm)
D2(mm)
D3(mm)
H=Height(mm)
H1(Nm)
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0251.0043 |
K0251.0045 |
K0251.0046 |
K0251.061 |
K0251.062 |
K0251.063 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | Steel code | Component material (mm) | Colour Cap (mm) | Size (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.75 € | 1 | 4 Days | M4 | 21 | 1.4305 | Stainless steel | blue RAL5017 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.75 € | 1 | 4 Days | M4 | 21 | - | Stainless steel | light grey RAL 7035 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.75 € | 1 | 4 Days | M4 | 21 | - | Stainless steel | traffic red RAL 3020 | 1 | 12 | 19 | 21 | 10 | 10 | ||
1.67 € | 1 | 4 Days | M6 | 25 | - | Steel | orange RAL 2004 | 2 | 14 | 23 | 25 | 12 | 10 | ||
1.67 € | 1 | 4 Days | M6 | 25 | - | Steel | signal green RAL6032 | 2 | 14 | 23 | 25 | 12 | 10 | ||
1.67 € | 1 | 4 Days | M6 | 25 | - | Steel | blue RAL5017 | 2 | 14 | 23 | 25 | 12 | 10 |