Palm grips DIN 6335 grey cast iron, Form E, blind tapped hole (K0147)

Palm grips DIN 6335 grey cast iron, Form E, blind tapped hole (K0147)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form E: tapped blind hole

· Version: vibratory ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0147.506
K0147.508
K0147.510
K0147.512
K0147.516
K0147.520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
D2
(mm)
H=Height
(mm)
H3 T=bore depth
(mm)
T1
(mm)

1.79 €

1 4 Days M6321220101215

2.48 €

1 4 Days M8401425141518

3.25 €

1 4 Days M10501832201821

4.39 €

1 4 Days M12632040252225

7.18 €

1 4 Days M16802550302832

13.92 €

1 4 Days M201003263383640

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Grey cast iron Form(mm) E

Tech Support