Manufacturer part number: K0149.65010X50
Brand: KIPP
Price: 12.12 €
Delivery time: 4 Days
Thread: M10
Outside diameter: 50 φ
D2: 18 mm
H=Height: 32 mm
L=thread length: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0149.65010X50
Main Body Material | Aluminum | Surface finish body(mm) | tumbled | Component material(mm) | Stainless steel |
---|---|---|---|---|---|
Form(mm) | L |
This page is Star grips similar to DIN 6336, aluminium, Form L, with external thread (K0149), part number K0149.65010X50.
You can find the detail information about specifications and dimensions on part number K0149.65010X50.
Configure
Part Number |
---|
K0149.64008X40 |
K0149.65010X25 |
K0149.65010X30 |
K0149.66312X30 |
K0149.66312X40 |
K0149.66312X50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | D2 (mm) | H=Height (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|
10.10 € | 1 | 4 Days | M8 | 40 | 14 | 25 | 40 | ||
11.47 € | 1 | 4 Days | M10 | 50 | 18 | 32 | 25 | ||
11.68 € | 1 | 4 Days | M10 | 50 | 18 | 32 | 30 | ||
14.47 € | 1 | 4 Days | M12 | 63 | 20 | 40 | 30 | ||
14.64 € | 1 | 4 Days | M12 | 63 | 20 | 40 | 40 | ||
15.23 € | 1 | 4 Days | M12 | 63 | 20 | 40 | 50 |