T-grips with external thread (K0180) (K0180.25005X20)

T-grips with external thread (K0180) K0180.25005X20

Product Details:

Manufacturer part number: K0180.25005X20

Brand: KIPP

Price: 1.41

Delivery time: 4 Days


Technical Data:

Thread: M5

A=Handle length: 50 mm

B=Width: 15 mm

D3: 14 mm

H=Height: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0180.25005X20

Part Number
K0180.25005X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

1.41 €

1 4 Days M5501514241620

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Component material(mm) Steel
Component colour(mm) galvanised Main colour(mm) black Form(mm) L

This page is T-grips with external thread (K0180), part number K0180.25005X20.
You can find the detail information about specifications and dimensions on part number K0180.25005X20.

Variation of this product

Part Number
K0180.24005X15
K0180.25005X15
K0180.26006X20
K0180.26006X25
K0180.27108X20
K0180.27108X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread A=Handle length
(mm)
B=Width
(mm)
D3
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

0.82 €

1 4 Days M540131330.52015

1.41 €

1 4 Days M5501514241615

1.61 €

1 4 Days M660171631.52320

1.61 €

1 4 Days M660171631.52325

2.12 €

1 4 Days M87119.520361920

2.37 €

1 4 Days M87119.520361930

Tech Support