Wing grips "Miniwing" with external thread (K0274) (K0274.004X8)

Wing grips "Miniwing" with external thread (K0274) K0274.004X8

Product Details:

Manufacturer part number: K0274.004X8

Brand: KIPP

Price: 0.64

Delivery time: 4 Days


Technical Data:

Mounting Section Diameter d(mm) and/or Diameter: M4

Steel code: -

Component material: Steel mm

Component colour: blue-passivated mm

L=thread length: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0274.004X8

Part Number
K0274.004X8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Steel code Component material
(mm)
Component colour
(mm)
L=thread length
(mm)

0.64 €

1 4 Days M4-Steelblue-passivated8

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) L Form-Type(mm) with external thread A=Handle length(mm) 28
B=Width(mm) 13 H=Height(mm) 15

This page is Wing grips "Miniwing" with external thread (K0274), part number K0274.004X8.
You can find the detail information about specifications and dimensions on part number K0274.004X8.

Variation of this product

Part Number
K0274.0005X20
K0274.0006X10
K0274.0006X15
K0274.005X10
K0274.005X15
K0274.005X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Section Diameter d(mm) and/or Diameter Steel code Component material
(mm)
Component colour
(mm)
L=thread length
(mm)

1.23 €

1 4 Days M51.4305Stainless steelbright20

1.12 €

1 4 Days M61.4305Stainless steelbright10

1.15 €

1 4 Days M61.4305Stainless steelbright15

0.64 €

1 4 Days M5-Steelblue-passivated10

0.68 €

1 4 Days M5-Steelblue-passivated15

0.69 €

1 4 Days M5-Steelblue-passivated20

Tech Support