Wing grips antistatic with internal thread (K0274) (Part Numbers - CAD Download)

Wing grips antistatic with internal thread (K0274)
· To protect sensitive electrical or electronic parts, components and devices

· Application fields: electronic assemblies, equipment manufacturing according to ATEX directives

· Made from a special electrically conductive plastic

· ESD operating parts from KIPP have been specially developed for use in ESD protection areas

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0274.1110624

Part Number
K0274.1110624
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.78 €

1 4 Days

Loading...

  1. 1

Basic information

Thread M6 Main Body Material Other Main material(mm) Thermoplastic
Component material(mm) Steel Component colour(mm) blue-passivated Main colour(mm) graphite black RAL 9011
Form(mm) K A=Handle length(mm) 50 B=Width(mm) 5
D2(mm) 14 H=Height(mm) 24 H1(Nm) 11.5
T=thread depth(mm) 10

This page is Wing grips antistatic with internal thread (K0274), part number K0274.1110624.
You can find the detail information about specifications and dimensions on part number K0274.1110624.

Tech Support