Wing grips internal thread stainless steel (K0273) (Part Numbers - CAD Download)

Wing grips internal thread stainless steel (K0273)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine and plant construction, toolmaking, medical equipment

· For manually adjusting assemblies, machines and aggregates

· Good corrosion resistance

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0273.105
K0273.1051
K0273.106
K0273.1061
K0273.208
K0273.2081
K0273.210
K0273.2101
K0273.904
K0273.9041
K0273.905
K0273.9051
K0273.906
K0273.9061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Main colour
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

12.59 €

1 4 Days M5polished502.3142411.512

6.05 €

1 4 Days M5blasted502.3142411.512

12.59 €

1 4 Days M6polished502.3142411.512

6.05 €

1 4 Days M6blasted502.3142411.512

15.49 €

1 4 Days M8polished753.4213516.515

10.33 €

1 4 Days M8blasted753.4213516.515

15.49 €

1 4 Days M10polished753.4213516.515

10.33 €

1 4 Days M10blasted753.4213516.515

8.43 €

1 4 Days M4polished381.710.5188.59

4.58 €

1 4 Days M4blasted381.710.5188.59

8.43 €

1 4 Days M5polished381.710.5188.59

4.58 €

1 4 Days M5blasted381.710.5188.59

8.43 €

1 4 Days M6polished381.710.5188.59

4.58 €

1 4 Days M6blasted381.710.5188.59

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Steel code 1.4308

Tech Support