Wing grips with internal thread (K0274) (K0274.906)

Wing grips with internal thread (K0274) K0274.906

Product Details:

Manufacturer part number: K0274.906

Brand: KIPP

Price: 1.31

Delivery time: 4 Days


Technical Data:

Thread: M6

Steel code: -

Component material: Steel mm

Component colour: blue-passivated mm

Colour Cap: black grey RAL 7021 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0274.906

Part Number
K0274.906
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Steel code Component material
(mm)
Component colour
(mm)
Colour Cap
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

1.31 €

1 4 Days M6-Steelblue-passivatedblack grey RAL 7021384.512188.510

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) K Form-Type(mm) with internal thread

This page is Wing grips with internal thread (K0274), part number K0274.906.
You can find the detail information about specifications and dimensions on part number K0274.906.

Variation of this product

Part Number
K0274.01057
K0274.0106
K0274.01065
K0274.9065
K0274.9066
K0274.9067
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Steel code Component material
(mm)
Component colour
(mm)
Colour Cap
(mm)
A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
T=thread depth
(mm)

2.17 €

1 4 Days M51.4305Stainless steelbrightcolza yellow RAL 1021505142411.510

2.17 €

1 4 Days M61.4305Stainless steelbrightblack grey RAL 7021505142411.510

2.17 €

1 4 Days M61.4305Stainless steelbrightlight grey RAL 7035505142411.510

1.31 €

1 4 Days M6-Steelblue-passivatedlight grey RAL 7035384.512188.510

1.31 €

1 4 Days M6-Steelblue-passivatedtraffic red RAL 3020384.512188.510

1.31 €

1 4 Days M6-Steelblue-passivatedcolza yellow RAL 1021384.512188.510

Tech Support