Manufacturer part number: K1367.114X5000
Brand: KIPP
Price: 11.83 €
Delivery time: 4 Days
L=Length: 5000 mm
Weight: -
RoHS: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1367.114X5000
Main material | PVC | Main colour | black | Form | B |
---|---|---|---|---|---|
Clamping range(mm) | 1.0-4.0 | Minimum bend radius(mm) | A=30 B=20 C=20 D=20 | B=Width(mm) | 10 |
H=Height(mm) | 14.5 | Version 1 | without seal | Item | Edge Protection Profile |
This page is Edge protection profiles with steel retaining strip, Form B (K1367), part number K1367.114X5000.
You can find the detail information about specifications and dimensions on part number K1367.114X5000.
Part Number |
---|
K1367.114X10000 |
K1367.114X2000 |
K1367.114X20000 |
K1367.114X50000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | Weight | RoHS |
---|---|---|---|---|---|---|---|
21.10 € | 1 | 4 Days | 10000 | - | - | ||
6.24 € | 1 | 4 Days | 2000 | - | - | ||
39.68 € | 1 | 4 Days | 20000 | - | - | ||
95.44 € | 1 | 4 Days | 50000 | 14.6800 | true |