Manufacturer part number: K1368.015X5000
Brand: KIPP
Price: 30.25 €
Delivery time: 4 Days
L=Length: 5000 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1368.015X5000
Main material | EPDM | Component material | EPDM | Main colour | black |
---|---|---|---|---|---|
Form | A | Clamping range(mm) | 0.5-1.5 | Minimum bend radius(mm) | A=50 B=180 C=25 D=25 |
B=Width(mm) | 8 | H=Height(mm) | 15 | H1(mm) | 7 |
This page is Edge protection sealing profiles with integrated steel wire core, Form A (K1368), part number K1368.015X5000.
You can find the detail information about specifications and dimensions on part number K1368.015X5000.
Part Number |
---|
K1368.015X10000 |
K1368.015X2000 |
K1368.015X20000 |
K1368.015X50000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) |
---|---|---|---|---|---|
58.41 € | 1 | 4 Days | 10000 | ||
13.36 € | 1 | 4 Days | 2000 | ||
114.71 € | 1 | 4 Days | 20000 | ||
283.61 € | 1 | 4 Days | 50000 |