Hexagon head bolts with flange EN 1665 (K1161)

Hexagon head bolts with flange EN 1665 (K1161)
[Specifications]
・Material: Steel, Stainless Steel
・Surface finish body: bright, galvanised
・D=thread (M): 6-16
・Length L (mm): 12-70

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1161.106X12
K1161.106X16
K1161.106X20
K1161.106X25
K1161.106X30
K1161.108X16
K1161.108X20
K1161.108X25
K1161.108X30
K1161.108X35
K1161.108X40
K1161.108X50
K1161.110X20
K1161.110X25
K1161.110X30
K1161.110X35
K1161.110X40
K1161.110X50
K1161.110X60
K1161.406X12
K1161.406X16
K1161.406X20
K1161.406X25
K1161.406X30
K1161.408X12
K1161.408X16
K1161.408X20
K1161.408X25
K1161.408X30
K1161.408X35
K1161.408X40
K1161.408X50
K1161.408X60
K1161.410X20
K1161.410X25
K1161.410X30
K1161.410X35
K1161.410X40
K1161.410X50
K1161.412X20
K1161.412X25
K1161.412X30
K1161.412X40
K1161.412X50
K1161.416X30
K1161.416X35
K1161.416X40
K1161.416X45
K1161.416X50
K1161.416X70
K1161.506X12
K1161.506X16
K1161.506X20
K1161.506X25
K1161.506X30
K1161.508X12
K1161.508X16
K1161.508X20
K1161.508X25
K1161.508X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Material Surface finish body D1
(mm)
SW=key width
(mm)
K
(mm)
Grade B=Thread length
(mm)

0.56 €

1 4 Days 612Stainless Steelbright14.2106.6-18

0.45 €

1 4 Days 616Stainless Steelbright14.2106.6-18

0.45 €

1 4 Days 620Stainless Steelbright14.2106.6-18

0.45 €

1 4 Days 625Stainless Steelbright14.2106.6-18

0.54 €

1 4 Days 630Stainless Steelbright14.2106.6-18

0.60 €

1 4 Days 816Stainless Steelbright18138.1-22

0.60 €

1 4 Days 820Stainless Steelbright18138.1-22

0.60 €

1 4 Days 825Stainless Steelbright18138.1-22

0.61 €

1 4 Days 830Stainless Steelbright18138.1-22

0.63 €

1 4 Days 835Stainless Steelbright18138.1-22

0.69 €

1 4 Days 840Stainless Steelbright18138.1-22

0.78 €

1 4 Days 850Stainless Steelbright18138.1-22

0.84 €

1 4 Days 1020Stainless Steelbright22.31610.4-26

1.09 €

1 4 Days 1025Stainless Steelbright22.31610.4-26

1.16 €

1 4 Days 1030Stainless Steelbright22.31610.4-26

1.25 €

1 4 Days 1035Stainless Steelbright22.31610.4-26

1.35 €

1 4 Days 1040Stainless Steelbright22.31610.4-26

1.40 €

1 4 Days 1050Stainless Steelbright22.31610.4-26

1.47 €

1 4 Days 1060Stainless Steelbright22.31610.4-26

0.45 €

1 4 Days 612Steelgalvanised14.2106.68.818

0.33 €

1 4 Days 616Steelgalvanised14.2106.68.818

0.33 €

1 4 Days 620Steelgalvanised14.2106.68.818

0.33 €

1 4 Days 625Steelgalvanised14.2106.68.818

0.38 €

1 4 Days 630Steelgalvanised14.2106.68.818

0.39 €

1 4 Days 812Steelgalvanised18138.18.822

0.43 €

1 4 Days 816Steelgalvanised18138.18.822

0.43 €

1 4 Days 820Steelgalvanised18138.18.822

0.43 €

1 4 Days 825Steelgalvanised18138.18.822

0.43 €

1 4 Days 830Steelgalvanised18138.18.822

0.45 €

1 4 Days 835Steelgalvanised18138.18.822

0.49 €

1 4 Days 840Steelgalvanised18138.18.822

0.56 €

1 4 Days 850Steelgalvanised18138.18.822

0.67 €

1 4 Days 860Steelgalvanised18138.18.822

0.72 €

1 4 Days 1020Steelgalvanised22.31610.48.826

0.79 €

1 4 Days 1025Steelgalvanised22.31610.48.826

0.84 €

1 4 Days 1030Steelgalvanised22.31610.48.826

1.00 €

1 4 Days 1035Steelgalvanised22.31610.48.826

1.00 €

1 4 Days 1040Steelgalvanised22.31610.48.826

1.00 €

1 4 Days 1050Steelgalvanised22.31610.48.826

1.02 €

1 4 Days 1220Steelgalvanised26.61811.88.830

1.06 €

1 4 Days 1225Steelgalvanised26.61811.88.830

1.10 €

1 4 Days 1230Steelgalvanised26.61811.88.830

1.25 €

1 4 Days 1240Steelgalvanised26.61811.88.830

2.96 €

1 4 Days 1250Steelgalvanised26.61811.88.830

2.02 €

1 4 Days 1630Steelgalvanised352415.48.838

2.19 €

1 4 Days 1635Steelgalvanised352415.48.838

2.37 €

1 4 Days 1640Steelgalvanised352415.48.838

2.47 €

1 4 Days 1645Steelgalvanised352415.48.838

2.52 €

1 4 Days 1650Steelgalvanised352415.48.838

3.55 €

1 4 Days 1670Steelgalvanised352415.48.838

0.56 €

1 4 Days 612Steelgalvanised14.2106.610.918

0.45 €

1 4 Days 616Steelgalvanised14.2106.610.918

0.45 €

1 4 Days 620Steelgalvanised14.2106.610.918

0.45 €

1 4 Days 625Steelgalvanised14.2106.610.918

0.54 €

1 4 Days 630Steelgalvanised14.2106.610.918

0.55 €

1 4 Days 812Steelgalvanised18138.110.922

0.60 €

1 4 Days 816Steelgalvanised18138.110.922

0.60 €

1 4 Days 820Steelgalvanised18138.110.922

0.60 €

1 4 Days 825Steelgalvanised18138.110.922

0.61 €

1 4 Days 830Steelgalvanised18138.110.922

Loading...

Tech Support