Hexagon head screws stainless steel in Hygienic DESIGN (K1411) (Part Numbers - CAD Download)

Hexagon head screws stainless steel in Hygienic DESIGN (K1411)
[Specifications]
・Material: Stainless Steel
・Surface finish body: polished
・D=thread (M): 3-20
・Length L (mm): 6-60

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1411.03X06
K1411.03X08
K1411.03X10
K1411.03X12
K1411.03X16
K1411.03X20
K1411.03X25
K1411.03X30
K1411.04X06
K1411.04X08
K1411.04X10
K1411.04X12
K1411.04X16
K1411.04X20
K1411.04X25
K1411.04X30
K1411.04X35
K1411.04X40
K1411.05X08
K1411.05X10
K1411.05X12
K1411.05X16
K1411.05X20
K1411.05X25
K1411.05X30
K1411.05X35
K1411.05X40
K1411.05X45
K1411.05X50
K1411.05X60
K1411.06X08
K1411.06X10
K1411.06X12
K1411.06X16
K1411.06X20
K1411.06X25
K1411.06X30
K1411.06X35
K1411.06X40
K1411.06X45
K1411.06X50
K1411.06X55
K1411.06X60
K1411.06X65
K1411.08X12
K1411.08X14
K1411.08X16
K1411.08X20
K1411.08X25
K1411.08X30
K1411.08X35
K1411.08X40
K1411.08X45
K1411.08X50
K1411.08X55
K1411.08X60
K1411.08X65
K1411.08X70
K1411.08X75
K1411.08X80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) D1
(mm)
SW=key width
(mm)
K
(mm)
H
(mm)
Version 2 Version 1 Packaging type Weight
(kg)
RoHS

4.55 €

1 4 Days 3675.53.83-----

4.60 €

1 4 Days 3875.53.83-----

4.60 €

1 4 Days 31075.53.83-----

4.68 €

1 4 Days 31275.53.83-----

4.80 €

1 4 Days 31675.53.83-----

4.88 €

1 4 Days 32075.53.83-----

4.96 €

1 4 Days 32575.53.83-----

5.11 €

1 4 Days 33075.53.83-----

4.80 €

1 4 Days 469.2743tapped through threadlow headbulk materials0.0019true

4.80 €

1 4 Days 489.2743-----

4.83 €

1 4 Days 4109.2743-----

4.89 €

1 4 Days 4129.2743-----

4.93 €

1 4 Days 4169.2743-----

5.00 €

1 4 Days 4209.2743-----

5.08 €

1 4 Days 4259.2743-----

5.47 €

1 4 Days 4309.2743-----

5.83 €

1 4 Days 4359.2743-----

6.13 €

1 4 Days 4409.2743-----

5.00 €

1 4 Days 5810.584.73.7tapped through threadlow headbulk materials0.0051true

5.06 €

1 4 Days 51010.584.73.7-----

5.13 €

1 4 Days 51210.584.73.7-----

5.18 €

1 4 Days 51610.584.73.7-----

5.22 €

1 4 Days 52010.584.73.7-----

5.30 €

1 4 Days 52510.584.73.7-----

5.41 €

1 4 Days 53010.584.73.7-----

5.51 €

1 4 Days 53510.584.73.7-----

6.14 €

1 4 Days 54010.584.73.7-----

6.49 €

1 4 Days 54510.584.73.7-----

6.90 €

1 4 Days 55010.584.73.7-----

7.91 €

1 4 Days 56010.584.73.7tapped through threadlow headbulk materials0.0113true

5.65 €

1 4 Days 68131054tapped through threadlow headbulk materials0.0050true

5.80 €

1 4 Days 610131054tapped through threadlow headbulk materials0.0073true

5.97 €

1 4 Days 612131054-----

6.14 €

1 4 Days 616131054-----

6.31 €

1 4 Days 620131054-----

6.50 €

1 4 Days 625131054-----

6.67 €

1 4 Days 630131054-----

6.84 €

1 4 Days 635131054-----

7.03 €

1 4 Days 640131054-----

7.27 €

1 4 Days 645131054-----

7.49 €

1 4 Days 650131054-----

7.67 €

1 4 Days 655131054-----

7.91 €

1 4 Days 660131054-----

8.12 €

1 4 Days 665131054tapped through threadlow headbulk materials0.0165true

7.33 €

1 4 Days 81216.8136.55.5tapped through threadlow headpackaged individually0.0126true

7.46 €

1 4 Days 81416.8136.55.5tapped through threadlow headpackaged individually0.0130true

7.56 €

1 4 Days 81616.8136.55.5-----

7.66 €

1 4 Days 82016.8136.55.5-----

7.96 €

1 4 Days 82516.8136.55.5-----

8.17 €

1 4 Days 83016.8136.55.5-----

8.46 €

1 4 Days 83516.8136.55.5-----

8.79 €

1 4 Days 84016.8136.55.5-----

8.99 €

1 4 Days 84516.8136.55.5-----

9.48 €

1 4 Days 85016.8136.55.5-----

9.87 €

1 4 Days 85516.8136.55.5-----

10.17 €

1 4 Days 86016.8136.55.5-----

10.50 €

1 4 Days 86516.8136.55.5tapped through threadlow headpackaged individually0.0326true

10.76 €

1 4 Days 87016.8136.55.5tapped through threadlow headpackaged individually0.0346true

11.01 €

1 4 Days 87516.8136.55.5tapped through threadlow headpackaged individually0.0366true

11.37 €

1 4 Days 88016.8136.55.5tapped through threadlow headpackaged individually0.0385true

Loading...

Basic information

Material Stainless Steel Surface finish body polished Steel code 1.4404
Item Hexagon Head Bolt

Tech Support