Ball transfer units with steel housing (K0760) (K0760.115)

Ball transfer units with steel housing (K0760) K0760.115

Product Details:

Manufacturer part number: K0760.115

Brand: KIPP

Price: 6.67

Delivery time: 4 Days


Technical Data:

Allowable Load: 600 N

D1=Outside diameter: 31 Ø

Ball Dia. (DK): 15.8 Ø

Main material: Steel

Surface finish body: galvanised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0760.115

Part Number
K0760.115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Load
(N)
D1=Outside diameter
(Ø)
Ball Dia. (DK)
(Ø)
Main material Surface finish body Component material Form D=Diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
H3
(mm)

6.67 €

1 4 Days 6003115.8SteelgalvanisedSteelB24±0.065219.52.86.3

Loading...

  1. 1

This page is Ball transfer units with steel housing (K0760), part number K0760.115.
You can find the detail information about specifications and dimensions on part number K0760.115.

Variation of this product

Part Number
K0760.122
K0760.130
K0760.145
K0760.215
K0760.222
K0760.230
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Load
(N)
D1=Outside diameter
(Ø)
Ball Dia. (DK)
(Ø)
Main material Surface finish body Component material Form D=Diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
H3
(mm)

10.64 €

1 4 Days 16004522.2SteelgalvanisedSteelB36±0.080309.82.85.5

19.73 €

1 4 Days 30005530SteelgalvanisedSteelB45±0.0803713.848.3

57.85 €

1 4 Days 61007544.5SteelgalvanisedSteelB62±0.09553.519410

13.65 €

1 4 Days 6003115.8SteelgalvanisedStainless steelC24±0.065219.52.86.3

19.27 €

1 4 Days 16004522.2SteelgalvanisedStainless steelC36±0.080309.82.85.5

32.27 €

1 4 Days 30005530SteelgalvanisedStainless steelC45±0.0803713.848.3

Tech Support