Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0083.0050N
Stroke S(mm) | 16 | Component material | Plastic | Component colour | orange |
---|---|---|---|---|---|
Opening angle of handle | 190° | Hand force FH(N) | 80 | Clamping force F1(N) | 500 |
Retaining force F2(N) | 500 | A(mm) | 16 | A1(mm) | 31 |
A2(mm) | 7 | A3(mm) | 8 | A4(mm) | 11 |
B(mm) | 16 | B1(mm) | 28.5 | B2(mm) | 7.5 |
C(mm) | 13 | C1(mm) | 7.5 | D(mm) | 4.8 |
D1(mm) | 6.35 | E(mm) | 15.5 | H(mm) | 42 |
L(mm) | 68 | L1(mm) | 35 | L2(mm) | 23 |
L3(mm) | 12 | M(mm) | M4 | S(mm) | 2.5 |
F2=Retaining force(N) | 500 |
This page is Toggle clamps mini push-pull with mounting bracket (K0083), part number K0083.0050N.
You can find the detail information about specifications and dimensions on part number K0083.0050N.
Part Number |
---|
K0083.0050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Material | Surface finish body |
---|---|---|---|---|---|---|
17.04 € | 1 | 4 Days | Steel | galvanised and passivated |