Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1440.03500 |
K1440.05500 |
K1440.07500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke S (mm) | Hand force FH (N) | Clamping force F1 (N) | Retaining force F2 (N) | B3 (mm) | C1 (mm) | D1 (mm) | D2 (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | M (mm) | M1 (mm) | R (mm) | F2=Retaining force (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.18 € | 1 | 4 Days | 31 | 100 | 1400 | 3500 | 24 | 9.5 | 10 | 19 | 104.5 | 126.4 | 52 | 16 | 18 | 36 | M6x25 | M16x1.5 | 95 | 3500 | ||
70.16 € | 1 | 4 Days | 38 | 140 | 1500 | 5500 | 25.6 | 12 | 13 | 24 | 120.5 | 158.5 | 60 | 20 | 30 | 40 | M8x40 | M20x1.5 | 108.5 | 5500 | ||
89.25 € | 1 | 4 Days | 67 | 160 | 1600 | 7500 | 29 | 14.3 | 16 | 28.6 | 146.3 | 234.9 | 92.8 | 23 | 40 | 69.8 | M10x50 | M24x1.5 | 132 | 7500 |
Loading...
Body Material | Steel | Surface finish body | galvanised and passivated | Component material | Plastic |
---|---|---|---|---|---|
Component colour | red | Opening angle of handle | 185° |
Configure
Basic Attributes
Stroke S(mm)
Hand force FH(N)
Clamping force F1(N)
Retaining force F2(N)
B3(mm)
C1(mm)
D1(mm)
D2(mm)
H(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
M(mm)
M1(mm)
R(mm)
F2=Retaining force(N)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes