Rubber buffers steel or stainless steel, type D (K0571)

Rubber buffers steel or stainless steel, type D (K0571)
[Specifications]
・Component material: Elastomer natural rubber

[Features]
・Elastic buffer element
・Reduction in vibrations
・Application sectors: machine and assembly construction, material handling, agricultural engineering
・Temperature range: -30 °C to +80 °C
・Version: steel or stainless steel
・K0571 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0571.00800855
K0571.008008551
K0571.01001055
K0571.010010551
K0571.01001555
K0571.01500655
K0571.01500855
K0571.01501055
K0571.01501555
K0571.015015551
K0571.02000555
K0571.02000855
K0571.02001055
K0571.02001555
K0571.020015551
K0571.02002055
K0571.02002555
K0571.02500855
K0571.02501055
K0571.02501555
K0571.02502055
K0571.025020551
K0571.02502555
K0571.02503055
K0571.03001555
K0571.03002055
K0571.03002555
K0571.03003055
K0571.030030551
K0571.03004055
K0571.04001555
K0571.04002055
K0571.04003055
K0571.040030551
K0571.04004055
K0571.05002055
K0571.05003055
K0571.05004055
K0571.05005055
K0571.06004055
K0571.07002555
K0571.07004555
K0571.07502555
K0571.07504055
K0571.07505055
K0571.07505555
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(N)
Thread (M) Height H, Thickness T
(mm)
Spring Constant
(N/mm)
Main material Component colour D=outside diameter
(mm)
L=thread length
(mm)

0.72 €

1 4 Days 40M3840Steel-86

1.64 €

1 4 Days 40M3840Stainless steel-88

0.72 €

1 4 Days 35M41035Steel-1010

1.70 €

1 4 Days 35M41035Stainless steel-1010

0.72 €

1 4 Days 40M41526Steel-1010

0.72 €

1 4 Days 88M46175Steel-1510

0.72 €

1 4 Days 187M48187Steel-1510

0.79 €

1 4 Days 100M410100Steel-1510

0.84 €

1 4 Days 100M41550Steel-1510

1.83 €

1 4 Days 100M41550Stainless steel-1510

0.84 €

1 4 Days 95M65135Steel-2018

0.85 €

1 4 Days 250M68250Steel-2018

0.90 €

1 4 Days 240M610240Steel-2018

1.01 €

1 4 Days 220M615110Steel-2018

2.16 €

1 4 Days 220M615110Stainless steel-2018

1.04 €

1 4 Days 225M62075Steel-2018

1.10 €

1 4 Days 227.5M62565Steelblack2018

0.97 €

1 4 Days 850M68850Steelblack2518

0.97 €

1 4 Days 400M610400Steelblack2518

1.04 €

1 4 Days 420M615210Steelblack2518

1.10 €

1 4 Days 420M620140Steelblack2518

2.45 €

1 4 Days 420M620140Stainless steel-2518

1.15 €

1 4 Days 350M625100Steelblack2518

1.21 €

1 4 Days 316M63079Steelblack2518

1.13 €

1 4 Days 540M815270Steelblack3023

1.27 €

1 4 Days 714M820238Steelblack3023

1.32 €

1 4 Days 535.5M825153Steelblack3023

1.36 €

1 4 Days 508M830127Steelblack3023

2.90 €

1 4 Days 508M830127Stainless steel-3023

1.67 €

1 4 Days 528M84088Steelblack3023

2.04 €

1 4 Days 1420M815710Steelblack4023

2.07 €

1 4 Days 1095M820365Steelblack4023

2.20 €

1 4 Days 820M830205Steelblack4023

4.88 €

1 4 Days 820M830205Stainless steel-4023

2.37 €

1 4 Days 858M840143Steelblack4023

2.23 €

1 4 Days 1938M1020646Steelblack5028

2.37 €

1 4 Days 1416M1030354Steelblack5028

2.58 €

1 4 Days 1380M1040230Steelblack5028

2.94 €

1 4 Days 1280M1050160Steelblack5028

4.47 €

1 4 Days 1902M1040317Steelblack6028

4.14 €

1 4 Days 3430M1025980Steelblack7028

5.38 €

1 4 Days 3066M1045438Steelblack7028

5.20 €

1 4 Days 4613M12251318Steelblack7537

6.05 €

1 4 Days 3858M1240643Steelblack7537

6.19 €

1 4 Days 3776M1250472Steelblack7537

6.27 €

1 4 Days 3100M1255310Steelblack7537

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Component material Elastomer natural rubber

Tech Support